TIDA-050042

1-s to 6-s, up to 1.5-A li-ion battery charger reference design with switching CC source

TIDA-050042

Design files

Overview

This reference design demonstrates a cost-optimized onboard battery-charger solution for mid- or low-end vacuum robots, which has up to 1.5-A charging-current capability with a small layout area, providing ±3% charging-voltage accuracy and ±3% charging-current accuracy.

The design enables a stable and smooth precharging to constant-current (CC) and constant-voltage (CV) charging profile and has been evaluated with a 4S2P li-ion battery pack.

Features
  • Wide input voltage range support: 4 V to 30 V (1-s to 6-s li-ion battery-charger solution)
  • Up to 1.5-A maximum charging current
  • Pure hardware-configurable 3-stage charging with external circuits
    • Precharging, constant current (CC), and constant voltage (CV)
    • CC and CV
  • Implement precharge stage with simple analog circuit
  • Achieve smooth and stable CC-to-CV transition with internal compensation and simple control logic
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEX6.PDF (4178 KB)

Reference design overview and verified performance test data

TIDM671.PDF (122 KB)

Detailed overview of design layout for component placement

TIDM670.PDF (73 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM673.ZIP (5414 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFW8.ZIP (406 KB)

Design file that contains information on physical board layer of design PCB

TIDM672.PDF (429 KB)

PCB layer plot file used for generating PCB design layout

TIDM669.PDF (166 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Illumination LED drivers

TPS922004-V to 30-V input voltage, 1.5-A output current, synchronous buck LED driver with dimming options

Data sheet: PDF | HTML
TVS diodes

TVS330033V flat-clamp surge protection device

Data sheet: PDF | HTML
General-purpose op amps

TLV9002Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
Comparators

TLV7021Low power, small size comparator with open-drain output

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 1-6s, up to 1.5A Li-ion Battery Charger Ref Design with Switching CC Source Aug 21, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.