TIDA-050035

Scalable automotive 2-MP camera module reference design with camera PMIC

TIDA-050035

Design files

Overview

This reference design provides a compact and scalable camera module for automotive driver assistance (ADAS) systems and other vision applications. It combines a 2-megapixel (2 MP) imager with a 4-Gbps serializer and four-channel power management integrated circuit (PMIC).

The camera module is a two-board design to illustrate the flexibility and scalability of the power and serializer components to different image sensors, depending on the application.

The 4-Gbps serializer incorporates FPD-Link III SerDes technology, enabling the transmission of uncompressed video data remotely to a system on a chip (SoC) or machine vision processing system. Bidirectional control signals and power-over-coaxial (POC) can also be transmitted to the camera module with a single cable.

The camera PMIC enables a compact design optimized for flexibility and thermal performance by integrating three buck converters and one low-dropout (LDO) regulator with programmable output voltages and sequencing. Supervisors and other monitoring are integrated on each rail to further reduce the component count and overall form factor.

Features
  • 20-mm × 20-mm power and serializer PCB compatible with a variety of image sensors
  • High efficiency and low noise power-supply
  • High-resolution camera applications with the 4-Gbps DS90UB953-Q1 device
  • 2.6-MP AR0233 image sensor ON Semi™ providing full-HD, AD 13-bit, MIPI 4-lane, RAW24, RAW20, RAW16, RAW14, RAW12
  • Single Rosenberger FAKRA coaxial connector for digital video, power, control, and diagnostics
  • Additional diagnostic capabilities to enable Automotive Safety Integrity Level (ASIL)
Output voltage options TIDA-050035.1 TIDA-050035.2 TIDA-050035.3 TIDA-050035.4
Vin (Min) (V) 5 0 0 0
Vin (Max) (V) 18.3 5.5 5.5 5.5
Vout (Nom) (V) 3.5 2.8 1.8 1.2
Iout (Max) (A) .142 .026 .157 .058
Output Power (W) .497 .0728 .2826 .0696
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck- Synchronous Linear Regulator Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEV5.PDF (2802 KB)

Reference design overview and verified performance test data

TIDM479.ZIP (222 KB)

Detailed overview of design layout for component placement

TIDM478.ZIP (128 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM481.ZIP (3122 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFS4.ZIP (1231 KB)

Design file that contains information on physical board layer of design PCB

TIDM480.ZIP (1433 KB)

PCB layer plot file used for generating PCB design layout

TIDM477.ZIP (745 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

TPS650333-Q118-V PMIC with 3 buck converters and 1 LDO for camera modules up to ASIL B

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650331-Q118-V PMIC with 3 buck converters and 1 LDO for camera modules up to ASIL B

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650320-Q1Automotive 18V 800mA PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650332-Q1Automotive 18V PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
FPD-Link SerDes

DS90UB953-Q12 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650330-Q1Automotive 18V 1.5A PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Scalable Automotive 2-MP Camera Module Reference Design With Camera PMIC Feb 24, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos