TIDA-050028

VBus protection with eFuse for solid state drive modules reference design

TIDA-050028

Design files

Overview

The TIDA-050028 reference design provides the front end protection of a SSD module and showcases the fully featured power tree for standard 3.3-V, 1.8-V, and 1.5-V rails. This size optimized design helps customers with appropriate selection of the integrated circuit protection device, load switches, and DC/DCs converters.

Features
  • A fully featured SSD power tree for standard 3.3-V, 1.8-V, and 1.5-V rails up to 3 A allows appropriate selection of load switches and DC/DCs in system design
  • The fast overvoltage clamp feature of the TPS2595 eFuse ensures stable and robust system power bus VBus
  • Load switches offer a smaller solution size and lower on-resistance when compared to a discrete MOSFET solution
  • All switched power rails include slew rate control to limit inrush current
Output voltage options TIDA-050028.1 TIDA-050028.2 TIDA-050028.3 TIDA-050028.4 TIDA-050028.5 TIDA-050028.6 TIDA-050028.7
Vin (Min) (V) 2.7 2.5 2.5 2.4 2.4 2.5 1.4
Vin (Max) (V) 18 5.7 5.7 5.5 5.5 5.5 5.5
Vout (Nom) (V) 3.3 2.8 1.15 1.5 2.8 12 3.3
Iout (Max) (A) 3.7 1.5 1 .5 1.5 .1 .05
Output Power (W) 12.21 4.2 1.15 .75 4.2 1.2 .165
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC
Topology Hot Swap Other Other Buck- Integrated Switch Buck- Integrated Switch Boost- Integrated Switch Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEP6.PDF (6736 KB)

Reference design overview and verified performance test data

TIDRZP8.ZIP (172 KB)

Detailed overview of design layout for component placement

TIDRZP7.ZIP (80 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZQ0.ZIP (3228 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFG7.ZIP (488 KB)

Design file that contains information on physical board layer of design PCB

TIDRZP9.ZIP (706 KB)

PCB layer plot file used for generating PCB design layout

TIDRZP6.ZIP (435 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS6137216V/3.6A sync boost with load disconnect

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS25952.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package

Data sheet: PDF | HTML
DC/DC converters

TPS628222.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package

Data sheet: PDF | HTML
Load switches

TPS229755.7-V, 6-A, 16-mΩ load switch with adj. rise time, optional output discharge, and thermal shutdown

Data sheet: PDF | HTML
Load switches

TPS229762-ch, 5.7-V, 6-A, 14-mΩ, load switch with adj. rise time and optional output discharge

Data sheet: PDF | HTML
DC/DC converters

TPS628212.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV743P300mA low-Iq low-dropout (LDO) voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide VBus Protection With eFuse for Solid State Drive Modules Reference Design May 13, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos