TIDA-050021

GSM module back up power reference design for smart meters

TIDA-050021

Design files

Overview

TIDA-050021 delivers a back-up power reference design for the GSM module. By adding a simple charge-pump circuit, this reference design can support 3.8-V, 2-A output power even when the super-capacitor voltage drops to 1 V. This allows the energy stored in the super capacitor to be used to the maximum.

Features
  • Super-capacitor voltage range: 0.9 V to 2.7 V
  • Maximum output power: 3.8 V, 2A
  • High efficiency
  • Small size
  • Approximately 0.8-A high-current linear charger
Output voltage options TIDA-050021.1
Vin (Min) (V) .9
Vin (Max) (V) 2.7
Vout (Nom) (V) 3.8
Iout (Max) (A) 2
Output Power (W) 7.6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEL6.PDF (1734 KB)

Reference design overview and verified performance test data

TIDRYD9.PDF (121 KB)

Detailed overview of design layout for component placement

TIDRYD8.PDF (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYE1.ZIP (552 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF61.ZIP (1055 KB)

Design file that contains information on physical board layer of design PCB

TIDRYE0.PDF (592 KB)

PCB layer plot file used for generating PCB design layout

TIDRYD7.PDF (158 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS6108810-A Fully-Integrated Synchronous Boost Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide GSM Module Back-Up Power Reference Design for Smart Meters Dec 21, 2018
Data sheet TPS61088 10-A Fully-Integrated Synchronous Boost Converter datasheet (Rev. D) PDF | HTML Aug 12, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.