TIDA-050015

Automotive ADAS camera power supply reference design optimized for solution size and low noise

TIDA-050015

Design files

Overview

This wide-input power-supply reference design is specifically designed for space-constrained automotive ADAS camera applications. This size-optimized design uses front-end protection paired with a wide input voltage DC/DC converter to enable off-battery operation. The front-end filter and component selection are optimized to comply with stringent CISPR 25 class 5 conducted electromagnetic interference (EMI) standards.

Features
  • No additional components required for direct connection to battery
  • Overall solution size of 1272 mm2 for ADAS camera modules
  • Wide 4-V to 36-V input range supports start-stop and load dump operation
  • Designed to protect against reverse battery condition
  • Tested against CISPR 25 class 5 conducted EMI standards
Output voltage options TIDA-050015.1 TIDA-050015.2 TIDA-050015.3 TIDA-050015.4 TIDA-050015.5
Vin (Min) (V) 3.8 3.8 3.8 3.8 3.8
Vin (Max) (V) 36 36 36 36 36
Vout (Nom) (V) 3.3 5 1.1 1.8 2.8
Iout (Max) (A) 1 .1 .4 .25 .25
Output Power (W) 3.3 .5 .44 .45 .7
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC
Topology Buck- Synchronous Boost- Synchronous Buck- Synchronous Buck- Synchronous Linear Regulator
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEF5A.PDF (1161 KB)

Reference design overview and verified performance test data

TIDRZ18.PDF (101 KB)

Detailed overview of design layout for component placement

TIDRZ17.PDF (52 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ20.ZIP (1452 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFA9.ZIP (3488 KB)

Design file that contains information on physical board layer of design PCB

TIDRZ19.PDF (587 KB)

PCB layer plot file used for generating PCB design layout

TIDRZ16.PDF (117 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR33630-Q13.8-V to 36-V, 3-A synchronous step-down voltage converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907-Q1Automotive, 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
DC/DC converters

LMR36006-Q14.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter

Data sheet: PDF | HTML
DC/DC converters

LMR33620-Q13.8-V to 36-V, 2-A synchronous step-down voltage converter

Data sheet: PDF | HTML
DC/DC converters

LMR36015-Q14.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter

Data sheet: PDF
DC/DC converters

TPS62420-Q1Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (1A/600mA) Buck Converter with 1-Wire Interface

Data sheet: PDF
DC/DC converters

LM2775-Q1Automotive, 2.7-V to 5.5-VIN, 200-mA output current, 5-V fixed output voltage doubler

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive ADAS camera power supply reference design (Rev. A) Aug 22, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos