TIDA-050012

Power DUO Source 200W USB-C PD Reference Design

TIDA-050012

Design files

Overview

The Power DUO Source 200 W USB-C PD Reference Design is a complete USB PD Source reference design that allows users to select their USB PD source voltage.

Features
  • Up to 200W Source or Sink
  • PD3.0 Compliant
  • Built in SPI/I2C Debugger and Programmer
  • Fully Configurable for any USB Type-C and Power Delivery Application
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEF3.PDF (8279 KB)

Reference design overview and verified performance test data

TIDRX18.PDF (467 KB)

Detailed overview of design layout for component placement

TIDRX20A.PDF (141 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX19.ZIP (2185 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEV4.ZIP (5248 KB)

Design file that contains information on physical board layer of design PCB

TIDRX17.PDF (2254 KB)

PCB layer plot file used for generating PCB design layout

TIDRX16.PDF (490 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS6217728V, 0.5A Step-Down Converter with SNOOZE Mode

Data sheet: PDF | HTML
DC/DC controllers

LM3489-Q1Automotive Grade 4.5-35V, Hysteretic Non-Synchronous PFET Buck Controller with Enable Pin

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS65987DUSB Type-C® and USB-C® Power Delivery controller with integrated power switches

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power DUO Source 200 W USB-C PD Reference Design Jul 12, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-050014 Power DUO Sink 200W USB-C PD Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos