TIDA-03042

Tiny I2C-Controlled Single-Cell Charger Reference Design for Wearable Applications

TIDA-03042

Design files

Overview

This is a single-cell charger reference design for wearable applications which have very limited design space. TIDA-03042 works with a host controller through I2C control, supports 5-V, 9-V, or 12-V input adaptors and can charge up to 1.5 A. The actual charger design only requires a space of 1.7 cm², allowing for high-charging efficiency while minimizing the total count of components and board size.

Features
  • Up to 1.5 A single-cell charger
  • Charge efficiency of 92% at 0.5 A and 1.5 A
  • Low-power PFM mode for light-load operations
  • High-input voltage operation range from 3.9 V to 14 V
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCW5.PDF (1311 KB)

Reference design overview and verified performance test data

TIDRQG6.PDF (53 KB)

Detailed overview of design layout for component placement

TIDRQG5.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQG8.ZIP (1986 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDB2.ZIP (150 KB)

Design file that contains information on physical board layer of design PCB

TIDRQG7.PDF (129 KB)

PCB layer plot file used for generating PCB design layout

TIDRQG4.PDF (242 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25898I2C 1cell 4A buck battery charger with power path and MaxchargeTM for High input

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Tiny Single-Cell Charger Reference Design for Wearable Applications Mar 21, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.