TIDA-020011

TIDA-020011

Design files

Overview

This reference design utilizes mmWave Radar and a full automotive power design to provide a sleek, simple solution to capture hand gestures and improve the experience of the driver. The evolution of the automobile has led to the desire for simpler and easier interaction with the ever increasing amount of hardware found within both the infotainment console and body of the vehicle. Beyond direct human interfacing with a system through the physical press of a button or a customized voice control, basic intuitive hand gestures allow the driver to control their vehicle with less distractions from the road.

Features
  • 77 GHz radar-based gesturing
  • CAN-FD gesture data output
  • Wide operating voltage: 3.5 V to 42 V
  • Small form factor: 50.3 mm x 56.7 mm
  • This circuit design is tested and includes gerbers, schematics, and BOM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEH0.PDF (8853 KB)

Reference design overview and verified performance test data

TIDRXO4.PDF (254 KB)

Detailed overview of design layout for component placement

TIDRXO3.PDF (59 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXO6.ZIP (1403 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF08A.ZIP (1089 KB)

Design file that contains information on physical board layer of design PCB

TIDRXO5A.PDF (2310 KB)

PCB layer plot file used for generating PCB design layout

TIDRXO2.PDF (341 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWR1642Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU

Data sheet: PDF | HTML
CAN transceivers

TCAN1042GV-Q1Automotive fault-protected CAN transceiver with I/O level shifting and 5-Mbps flexible data-rate

Data sheet: PDF | HTML
DC/DC converters

LM53625-Q12.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A52-Q1Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87702-Q1Dual buck converter and 5-V boost with diagnostic functions

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive mmWave Radar Gesture Control Reference Design Nov 8, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos