TIDA-01635

Backlight and LCD Bias Reference Design for 90-Hz Refresh-Rate Virtual/Augmented Reality Displays

TIDA-01635

Design files

Overview

This reference design describes the power solution for LCD displays in wearable devices, especially in augmented-reality (AR) and virtual reality (VR) headsets. The high current accuracy backlight driver is achieved by LP8556, which provides high current during small duty cycle synchronized with refresh rate. The LCD bias power driver is provided by TPS65132, which is simple to use and has a small package. The detailed design theory, component selection, and test results are also discussed.

Features
  • Strobe backlight with 90Hz
  • Support 50mA with 6 channels
  • Backlight on with 10% duty burst mode
  • Supports one Li-ion battery input or 12-V adaptor input
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE80.PDF (2929 KB)

Reference design overview and verified performance test data

TIDRXA6.PDF (137 KB)

Detailed overview of design layout for component placement

TIDRXA5.PDF (55 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCEX5.ZIP (1866 KB)

Design file that contains information on physical board layer of design PCB

TIDRXA7.PDF (832 KB)

PCB layer plot file used for generating PCB design layout

TIDRXA4.PDF (149 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS5632014.5 V to 17 V input, 3 A output, synchronous step-down converter in Eco-mode

Data sheet: PDF | HTML
LCD & OLED display power & drivers

TPS65132Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs

Data sheet: PDF | HTML
DC/DC converters

TPS6108912.6-V, 7-A Fully-Integrated Synchronous Boost Converters in 2.0-mm x 2.5-mm VQFN Package

Data sheet: PDF | HTML
Backlight LED drivers

LP85566 channel high-efficiency/Efficacy LED backlight driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Bcklght + LCD Bias Ref Dsign for 90-Hz Refrsh-Rate Virtual/Augmnted Realty Dsply Oct 22, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos