TIDA-01634

Multi-MHz GaN Power Stage Reference Design for High-Speed DC/DC Converters

TIDA-01634

Design files

Overview

This reference design implements a multi-MHz power stage design based on the LMG1210 half-bridge GaN driver and GaN power High Electron Mobility Transistors (HEMTs). With highly efficient switches and flexible dead-time adjustment, this design can significantly improve power density while achieving good efficiency as well as wide control bandwidth. This power stage design can be widely applied to many space-constrained and fast response required applications such as 5G telecom power, servers, and industrial power supplies.

Features
  • Compact GaN-Based Power Stage Design With Switching up to 50 MHz
  • Independent PWM inputs for high side and low side, or single PWM input with adjustable dead time
  • Minimum pulse width of 3 ns
  • High slew rate immunity of 300 V/ns
  • Driver UVLO and overtermpertaure protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE47.PDF (885 KB)

Reference design overview and verified performance test data

TIDRVR0.PDF (136 KB)

Detailed overview of design layout for component placement

TIDRVQ9.PDF (104 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVR2.ZIP (45 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEJ2.ZIP (1201 KB)

Design file that contains information on physical board layer of design PCB

TIDRVR1.PDF (717 KB)

PCB layer plot file used for generating PCB design layout

TIDRVQ8.PDF (152 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Half-bridge drivers

LMG1210200V 1.5A/3A half-bridge gate driver, 4V UVLO and programmable deadtime for GaNFET and MOSFET

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC2G172-ch, 1.65-V to 5.5-V buffers with Schmitt-Trigger inputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Multi-MHz GaN Power Stage Reference Design for High-Speed DC/DC Converters Feb 26, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos