TIDA-01621

Smart Holding Brake Controller Reference Design with Current Regulation for Servo Drives & Robotics

TIDA-01621

Design files

Overview

This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the coil. This is accomplished by enabling/disabling the smart electronic load switches that supply power to the coil. This reference design also includes diagnostic features for detecting various faults, ensuring safe operation. TIDA-01600 uses the C2000TM LaunchpadTM development kit to generate the brake control signals and to perform the diagnostics functionality.

Features
  • Compact, smart, holding-brake controller solution
  • Can control 24V rated holding brake with current up to 2A
  • Dual-switch control provides redundancy to open brake-coil circuit
  • Galvanic isolation up to 2500-VRMS between holding-brake circuit and microcontroller
  • Hardware-based, pulse width modulation (PWM), current-control loops help to maintain constant hold current, irrespective of variation at input voltage
  • Protection against overvoltage, undervoltage, reverse polarity, and overcurrent
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE38.PDF (791 KB)

Reference design overview and verified performance test data

TIDRWG8.PDF (161 KB)

Detailed overview of design layout for component placement

TIDRWG7.PDF (67 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWH0.ZIP (2840 KB)

Files used for 3D models or 2D drawings of IC components

TIDM028.ZIP (439 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEP9.ZIP (371 KB)

Design file that contains information on physical board layer of design PCB

TIDRWG9.PDF (671 KB)

PCB layer plot file used for generating PCB design layout

TIDRWG6.PDF (207 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7142CCQuad-channel, 2/2, 50-Mbps digital isolator

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS26604.2-V to 60-V, 150mΩ, 0.1-2.23A eFuse with integrated input reverse polarity protection

Data sheet: PDF | HTML
Solenoid drivers

DRV11020V, 0.33A single channel relay low-side driver with integrated current regulation

Data sheet: PDF | HTML
TVS diodes

TVS330033V flat-clamp surge protection device

Data sheet: PDF | HTML
DC/DC converters

LMR23610SIMPLE SWITCHER, 36V 1A Synchronous Step-Down Converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B69-Q1Automotive 150-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Smart Holding-Brake Control and Diagnostics Reference Design for Servo Drives May 24, 2018

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos