TIDA-01613

CISPR 22 Class-B Compliant Display Bias IC Reference Design

TIDA-01613

Design files

Overview

This reference design facilitates the CISPR 22 Class-B compliance of the TPS65150 LCD Bias IC. It focuses on the radiated emission testing and helps designer to be compliant with the regulatory requirements for industrial display applications. The TPS65150 LCD Bias IC offers all three voltages necessary to drive a thin film transistor (TFT) LCD supplied from voltages in the area of a single-cell battery.

Features
  • CISPR 22 Class-B compliant
  • Input Voltage Range: 1.8 V to 6 V
  • Output Voltage for Source Driver: Up to 15 V
  • Output Voltage for Gate Drivers: Up to 30 V and Down to -15 V
  • Space optimized board layout
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDP8.PDF (531 KB)

Reference design overview and verified performance test data

TIDRVB9.PDF (118 KB)

Detailed overview of design layout for component placement

TIDRVB8.PDF (67 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCEF4.ZIP (435 KB)

Design file that contains information on physical board layer of design PCB

TIDRVC0.PDF (650 KB)

PCB layer plot file used for generating PCB design layout

TIDRVB7.PDF (158 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

LCD & OLED display power & drivers

TPS65150Universal, compact LCD bias Power Supply with integrated VCOM Buffer

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide CISPR 22 Class-B Compliant Display Bias IC Reference Design Jan 5, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.