TIDA-01598

TIDA-01598

Design files

Overview

This reference design provides a solution for an accurate shunt-based current measurement on the low side with an integrated fault-detection feature. It consists of a current sense amplifier which supports current sensing for a high bandwidth. The fault detection feature allows detection of undercurrent and overcurrent faults. The design provides a performance comparison between shunt-based current sensing and current sensing using a hall sensor.

Features
  • Shunt based low side current sensing system with negative common mode support
  • Compact system for current sensing
  • High bandwidth current sensing of up to 400kHz
  • Bidirectional current sensing support
  • Integrated undercurrent and overcurrent detection with less than 1µs response time
  • Less than 0.3% error in measurement for complete DC current range (-3A to 15A)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE85.PDF (1328 KB)

Reference design overview and verified performance test data

TIDRWO6.PDF (159 KB)

Detailed overview of design layout for component placement

TIDRWO5.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWO8.ZIP (2168 KB)

Files used for 3D models or 2D drawings of IC components

TIDCES1.ZIP (282 KB)

Design file that contains information on physical board layer of design PCB

TIDRWO7.PDF (959 KB)

PCB layer plot file used for generating PCB design layout

TIDRWO4A.PDF (299 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA240-4 to 80V, bidirectional, ultra-precise current sense amplifier with enhanced PWM rejection

Data sheet: PDF | HTML
Comparators

LMV393-NDual General Purpose, Low Voltage, Tiny Pack Comparator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2985150-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV760100-mA, 30-V, low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA350Single, single-supply, rail-to-rail, high speed, low noise operational amplifier

Data sheet: PDF | HTML
Shunt voltage references

TLV431B0.5% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Reference Design for Low-Side, High-Bandwidth Current Amp and Error Detection Jul 10, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos