TIDA-01597

Automotive Ultrasonic Sensing Module Reference Design for Park Assist

TIDA-01597

Design files

Overview

This reference design provides hardware architecture for a Park Assist System (PAS) using three highly integrated, system-on-chip (SoC) ultrasonic transducer drivers. These ultrasonic transducer drivers have an integrated signal conditioner with an advanced digital signal processor (DSP) core. Using these integrated features, object detection from 25cm to 2.5m is achieved. The distance data is sent over a one-wire interface (OWI) to a local electronics control unit (ECU) where the data can be aggregated and processed. The sensor initialization, object detection algorithm, and software described in this design guide provide a basic framework to help engineers working on PAS for automotive or collision avoidance.

Features
  • Combines three PGA460-Q1 devices to detect objects from 25cm to 2.5m
  • Provides system diagnostic information
  • Circuitry for level USART and TCI interface option included
  • 22mm diameter solution size
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDO4.PDF (1910 KB)

Reference design overview and verified performance test data

TIDRW78.PDF (57 KB)

Detailed overview of design layout for component placement

TIDRW77.PDF (55 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRW80.ZIP (374 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEN4.ZIP (239 KB)

Design file that contains information on physical board layer of design PCB

TIDRW79.PDF (44 KB)

PCB layer plot file used for generating PCB design layout

TIDRW76.PDF (166 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ultrasonic sensor AFEs

PGA460-Q1Automotive ultrasonic signal processor and transducer driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Automotive Ultrasonic Sensing Module Reference Design for Park Assist May 1, 2018
White paper Automated parking made possible with TI mmWave radar and ultrasonic sensors (Rev. B) PDF | HTML Jun 23, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.