TIDA-01582

Switched-Cap Fast Charge Reference Design for USB Power Delivery Programmable Power Supply

TIDA-01582

Design files

Overview

The goal of this reference design is to show the total system performance when using the switched-cap fast charge topology in a smart phone application. The system includes using a smart wall adapter that supports USB Power Delivery (PD) Programmable Power Supply (PPS) specifications to reduce losses over the charging cable as well as reduce losses and the temperature rise in the smart phone. The bq25970 is the first switched-capacitor charger from TI that is capable of delivering up to 8A of charge current to a battery.

Features
  • High efficiency charging 96.6% at 6A
  • Full system example for USB PD PPS voltage and current control
  • Software flow chart for phone and wall adapter
  • bq25890 for precharge, taper charge and termination
  • bq25970 for 6A charging with 3A cable current
  • TUSB422 USB PD controller for communication with smart wall adapter
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDL7.PDF (1557 KB)

Reference design overview and verified performance test data

TIDRVB4.PDF (504 KB)

Detailed overview of design layout for component placement

TIDRVB3.PDF (49 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVB6.ZIP (3059 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEF3.ZIP (1227 KB)

Design file that contains information on physical board layer of design PCB

TIDRVB5.PDF (3414 KB)

PCB layer plot file used for generating PCB design layout

TIDRVB2.PDF (377 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25890I2C 1cell 5A buck battery charger Maxcharge™ tech for high input with D+/D-

Data sheet: PDF | HTML
Battery charger ICs

BQ25970I2C 1cell 8A switched cap battery charger for Parallel Charging Application and external OVP support

Data sheet: PDF | HTML
Protocol & bus switches & muxes

TS3USB221High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

Data sheet: PDF | HTML
USB-C controllers

TUSB422USB PD TCPCi Port Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Switched-Cap Fast Charge Ref Design for USB PD Programmable Power Supply Sep 25, 2017

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
BQSTUDIO Battery Management Studio (bqStudio) Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos