TIDA-01579

High efficiency, low-output ripple power supply reference design for imaging application

TIDA-01579

Design files

Overview

The point-of-load power-tree on video surveillance systems is optimized with this reference design. This reference design has a high performance on key parameters such as output voltage accuracy, voltage ripple, and thermal dissipation. This high performance is possible with a small board area and low BOM cost. This design operates from a 5-V supply commonly found in video doorbells, IP network cameras, and wireless cameras.

Features
  • 1% typical output voltage accuracy
  • High system efficiency to 90% at full load
  • Voltage ripple < 60-μV, useful for noise-critical peripherals
  • Thermal hot spot is < 45°C at full load current
  • Power supply spur free dynamic resolution greater than 80dB
  • Small form factor
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEC7.PDF (10732 KB)

Reference design overview and verified performance test data

TIDRX91.PDF (394 KB)

Detailed overview of design layout for component placement

TIDRX90.PDF (81 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX93.ZIP (1091 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEX1.ZIP (363 KB)

Design file that contains information on physical board layer of design PCB

TIDRX92.PDF (1059 KB)

PCB layer plot file used for generating PCB design layout

TIDRX89.PDF (417 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Backlight LED drivers

TPS61169TPS61169 38-V high-current Boost WLED driver

Data sheet: PDF | HTML
I2C & SPI general-purpose I/Os (GPIOs)

TCA953516-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt & config registers

Data sheet: PDF | HTML
Load switches

TPS229762-ch, 5.7-V, 6-A, 14-mΩ, load switch with adj. rise time and optional output discharge

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV742P200-mA low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
DC/DC converters

TLV625682.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package

Data sheet: PDF | HTML
DC/DC converters

TPS628212.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Efficiency, Low-Output Ripple Power Supply Ref. Des. for Imaging Applicatio Oct 12, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos