TIDA-01574

TIDA-01574

Design files

Overview

TIDA-01574 is a reference design for high-efficiency power stealing for smart thermostats and other building automation equipment. In general, power stealing enables to extend battery life of Wi-Fi enabled smart thermostats by drawing power from 24-V AC when the HVAC load is off. This power-stealing design provides smooth and highly-efficient way to steal power from 24-V AC without interrupting the operation of HVAC load. In this design, TPS2662 - 60V eFuse provides accurate current-limiting and over-voltage protection to enable highly-efficient power stealing.

Features
  • Highly-efficient 24-V AC power stealing
  • Cost-efficient integrated design
  • Enhanced battery life
  • Fast and accurate current limit
  • Accurate over-voltage protection
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDV2.PDF (1365 KB)

Reference design overview and verified performance test data

TIDRVD2.PDF (137 KB)

Detailed overview of design layout for component placement

TIDRVD1.PDF (59 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVD4.ZIP (943 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEF8.ZIP (434 KB)

Design file that contains information on physical board layer of design PCB

TIDRVD3.PDF (601 KB)

PCB layer plot file used for generating PCB design layout

TIDRVD0.PDF (259 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS54040A3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML
DC/DC converters

TPS61021A3-A Boost Converter with 0.5-V Ultra Low Input Voltage

Data sheet: PDF | HTML
Load switches

TPS22910A5.5-V, 2-A, 60-mΩ load switch with active low enable

Data sheet: PDF | HTML
Load switches

TPS22912C5.5-V, 2-A, 60-mΩ load switch with active high enable

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS26624.5-V to 60-V, 478mΩ, 0.025-0.88A eFuse with integrated input and output reverse polarity protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power Stage Reference Design for Power Stealing Thermostat Jan 5, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01358 24-V AC Power Stage With Wide Vin Converter and Battery Backup Reference Design for Smart Thermostat

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos