TIDA-01565

Wired-OR MUX and PGA Reference Design

TIDA-01565

Design files

Overview

This board demonstrates a wired-OR multiplexer (MUX) and a programmable gain amplifier (PGA) application of the OPA837 operational amplifier. These applications are made possible with the high-impedance output of the amplifier and the high-impedance inverting input while in power-down (PD) mode. It is possible to select the output of the MUX or PGA with the onboard dual-inline package (DIP) switches or transistor logic inputs from SMA connectors. The board is single or dual-supply compatible up to 5.25 V. An optional noise filter is included at the output to eliminate broadband noise for PGA designs with lower bandwidth.

Features
  • Change between MUX and PGA configurations
  • Drive with single or dual supplies
  • Supplemental DIP switch input provides simple output selection
  • True input to output isolation
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDJ0.PDF (4067 KB)

Reference design overview and verified performance test data

TIDRWS3.PDF (698 KB)

Detailed overview of design layout for component placement

TIDRWS2.PDF (18 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWS5.ZIP (3227 KB)

Files used for 3D models or 2D drawings of IC components

TIDCES9.ZIP (2246 KB)

Design file that contains information on physical board layer of design PCB

TIDRWS4.PDF (780 KB)

PCB layer plot file used for generating PCB design layout

TIDRWS1.ZIP (169 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

High-speed op amps (GBW ≥ 50 MHz)

OPA837Low-power, precision 105-MHz voltage-feedback operational amplifier

Data sheet: PDF | HTML
Digital demultiplexers & decoders

SN74LVC1G1392-Line-to-4-Line Decoder

Data sheet: PDF | HTML
General-purpose op amps

TLV2362Dual, 5-V, 7-MHz, low noise (8-nV/√Hz) operational amplifier

Data sheet: PDF
Inverting buffers & drivers

SN74LVC2G042-ch, 1.65-V to 5.5-V inverters

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Op-Amp in Wired Or Mux Configuration Reference Design Using Disable Pin Jul 26, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos