TIDA-01558

98% Efficiency Analog 24V to 36V, 500W Backup and 50W Charger Reference Design for DC UPS

TIDA-01558

Design files

Overview

This analog, bidirectional power conversion reference design has a discharge or boost stage of 500 W and charge or buck stage of 50 W. This reference  design is made for 24-V battery pack and 30-V to 38-V bus voltage for use in DC-UPS, battery backup unit (BBU), local energy storage (LES) and DC/DC brick modules. The design’s high efficiency of >98% discharge and >95% charge optimizes the thermal management and extends battery backup time.

Features
  • High efficiency of 98.3% peak and 97.4% at full load as backup power supply
  • Delivers high power output 20A, 30V as backup supply and charges battery at 2A during normal operation
  • Fast changeover in <500 μs from charging to backup supply mode enables fast power transfer during power failure
  • Compact solution with built-in heat sink (65 mm × 60 mm × 18 mm)
  • Typical efficiency of ≈ 95%, maximum efficiency of > 98.5%
  • Built-in analog solution for transition and CC-CV logic implemented reducing solution cost
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDL9.PDF (1018 KB)

Reference design overview and verified performance test data

TIDRUP9.PDF (134 KB)

Detailed overview of design layout for component placement

TIDRUP8.PDF (107 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUQ1.ZIP (1301 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEA3.ZIP (783 KB)

Design file that contains information on physical board layer of design PCB

TIDRUQ0.PDF (588 KB)

PCB layer plot file used for generating PCB design layout

TIDRUP7.PDF (210 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD18532KCS60-V, N channel NexFET™ power MOSFET, single TO-220, 4.2 mOhm

Data sheet: PDF | HTML
Comparators

LM293ADual precision standard comparator, extended temperature

Data sheet: PDF | HTML
DC/DC controllers

TPS43060Low Iq, 58V, Synchronous Boost Controller w/ Wide Input Voltage & 7.5V Gate Drive for Standard FETs

Data sheet: PDF | HTML
DC/DC converters

LMR14020SIMPLE SWITCHER, 4-V to 40-V, 2-A 2.2-MHz step-down converter with Low IQ

Data sheet: PDF | HTML
General-purpose op amps

LM358ADual, 30-V, 700-kHz, 3-mV offset voltage operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 98% Eff, All Analog, 24V to 36V, 500W Backup and 50W Charger Ref Des for DC UPS Dec 14, 2017

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos