TIDA-01543

TIDA-01543

Design files

Overview

This reference design provides detection of traction motor phase currents. TIDA-01543 realizes an isolated current sensor. Precise in-line huntbased, motor phase current sensing is done with AMC1305M05-Q1 delta-sigma (ΔΣ) modulators and the INA301-Q1 device. The high CMTI of the modulator helps suppress inverter switching transients from corrupting the data on the controller side. The fast response time of the INA301-Q1 enables faster reaction times for overcurrent events. TIDA-01543 provides an interface to connect to an external MCU where digital SINC filters can be implemented to demodulate the AMC1305M05 output bit stream. This reference design uses the C2000 family, automotive-qualified F280049M Piccolo™ microcontroller control card.

Features
  • Reinforced, isolated ΔΣ modulator to measure in-line motor phase current with shunt resistor
  • Short-circuit response time of < 1.5 μs with SINC 3 filter and OSR 8
  • Nominal-phase current measurement range of ±300 A; transient peak range of ±80 Apk with 100-μΩ shunt resistor
  • Calibrated full-scale error of < 0.5 % across temperature range from 0°C to 125°C
  • Short-circuit response time of 300 ns with INA301 (parallel configuration alongside the AMC modulator)
  • High CMTI of modulator (> 15 kV/μs) improves noise immunity to switching transients
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDR5A.PDF (610 KB)

Reference design overview and verified performance test data

TIDRWU3.PDF (68 KB)

Detailed overview of design layout for component placement

TIDRWU2.PDF (56 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWU5.ZIP (6892 KB)

Files used for 3D models or 2D drawings of IC components

TIDCET4.ZIP (232 KB)

Design file that contains information on physical board layer of design PCB

TIDRWU4.PDF (479 KB)

PCB layer plot file used for generating PCB design layout

TIDRWU1.PDF (552 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA301-Q1AEC-Q100, 36V, 550kHz, 4V/µs, high-precision current sense amplifier w/ comparator

Data sheet: PDF | HTML
Digital isolators

ISO7710-Q1Automotive, reinforced 1-channel digital isolator

Data sheet: PDF | HTML
Isolated ADCs

AMC1305M05-Q1Automotive, ±50-mV input, precision current sensing reinforced isolated modulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717-Q1Automotive 150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Transformer drivers

SN6501-Q1Automotive low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Isolated Current Sense Ref. Des. (±300 A) for Traction Inverter With Overcurrent (Rev. A) Nov 7, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos