TIDA-01521

Automotive Linear LED Driver Reference Design for Center High-Mounted Stop Lamp (CHMSL)

TIDA-01521

Design files

Overview

This reference design details a highly integrated solution for driving LEDs in a CHMSL, which includes brake and reverse lights. Each light is capable of independent function by applying power to its supply line. The design uses three automotive-rated linear LED drivers (TPS92610-Q1) to obtain a low BOM count yet feature-rich solution. The design also includes protection features against load dump conditions and reverse battery conditions while simultaneously maintaining a small solution size.

Features
  • Low bill of materials (BOM) count
  • Highly integrated solution
  • Precision current regulation
  • Optional diagnostic features
  • Reverse battery protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDE0.PDF (4817 KB)

Reference design overview and verified performance test data

TIDRTR3.PDF (148 KB)

Detailed overview of design layout for component placement

TIDRTR2.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTR5.ZIP (631 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE24.ZIP (1603 KB)

Design file that contains information on physical board layer of design PCB

TIDRTR4.PDF (492 KB)

PCB layer plot file used for generating PCB design layout

TIDRTR1.PDF (165 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92610-Q1Automotive Single-channel LED driver with 450mA output, open, short and single LED short detection.

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Design guide Automotive Linear LED Driver Reference Design for Center High-Mounted Stop Lamp Oct 13, 2017
Technical article CHMSL: The third brake light PDF | HTML Feb 16, 2018
Application note How to Calculate TPS92630-Q1 Maximum Output Current for Automotive Exterior Ligh Dec 22, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.