TIDA-01506

Reference Design for Automotive, Proportional-Solenoid Current Sensor

TIDA-01506

Design files

Overview

Precision control of automotive proportional solenoids is necessary to achieve the precise control in an automatic transmission, in electronic fuel injectors, and in several automotive actuator applications. In proportional solenoids, the current flowing through the coil is directly  oportional to the magnetic field generated. The designer can estimate armature position by knowing the current that is flowing through the solenoid. By forming a closed-loop solenoid control with high-accuracy current sensors, the designer is able to control the proportional  olenoid in a precise manner. This order of control implies that highaccuracy current sensors are critical to achieve precise control of solenoids. Some of the main aspects to consider when selecting a current sensor are less offset, less drift, and higher pulse-width-modulation (PWM) rejection ration. By combining the above three features, this reference design shows a way to precisely measure the current flowing through the solenoid using TI's current shunt monitoring portfolio.

Features
  • Uncalibrated accuracy: less than 1% for more than 10 mA over temperature (–40°C to 125°C)
  • Suitable for various solenoid current ranges
  • Low drift, high precision
  • High-side drive, high-side solenoid monitor
  • Enhanced PWM rejection facilitates uniform current profile
  • Lowers blanking time and enables accurate measurements at lower duty cycle
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDF9.PDF (1891 KB)

Reference design overview and verified performance test data

TIDRUY8.PDF (79 KB)

Detailed overview of design layout for component placement

TIDRUY7.PDF (53 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUZ0.ZIP (449 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEC2.ZIP (335 KB)

Design file that contains information on physical board layer of design PCB

TIDRUY9.PDF (349 KB)

PCB layer plot file used for generating PCB design layout

TIDRUY6.PDF (190 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA240-Q1AEC-Q100, -4 to 80V, bi-directional, ultra-precise current sense amplifier w/ enhanced pwm rejection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709-Q1Automotive 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection

Data sheet: PDF | HTML
High-side switches

TPS1H100-Q140-V, 100-mΩ, 1-ch automotive smart high-side switch with adjustable current limit

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Reference Design for Automotive, Proportional-Solenoid Current Sensor Nov 14, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos