TIDA-01491

Automotive Camera PMIC Power Supply Reference Design with Power Over Coax Filter

TIDA-01491

Design files

Overview

This reference design incorporates a power-over-coax (POC) filter network, mid-Vin synchronous step-down DC/DC converter and low-Vin power management IC (PMIC) to demonstrate typical automotive camera power within an 18 mm x 18 mm footprint. The design accepts both data and power from a coaxial cable using a Fakra connector, isolates data from the loads using a low-pass filter network and supplies sequenced output voltages that can be adjusted with external feedback resistors.

Features
  • Support 4.5-V to 17-V input
  • User configurable voltages
  • 18-mm x18-mm footprint solution
  • POC-filter network
  • Sequenced camera sensor supplies
Output voltage options TIDA-01491.1 TIDA-01491.2 TIDA-01491.3 TIDA-01491.4
Vin (Min) (V) 4.5 4.5 4.5 4.5
Vin (Max) (V) 17 17 17 17
Vout (Nom) (V) 3.3 1.8 1.2 2.8
Iout (Max) (A) 1 .6 .3 .3
Output Power (W) 3.3 1.08 .36 .84
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck- Synchronous Buck- Synchronous Linear Regulator Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD97.PDF (1050 KB)

Reference design overview and verified performance test data

TIDRUV3.PDF (120 KB)

Detailed overview of design layout for component placement

TIDRUV2.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUV5.ZIP (517 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEB5.ZIP (2295 KB)

Design file that contains information on physical board layer of design PCB

TIDRUV4.PDF (586 KB)

PCB layer plot file used for generating PCB design layout

TIDRUV1.PDF (230 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62160-Q13V-17V 1A Automotive Step-Down Converters in 2x2SON

Data sheet: PDF
Multi-channel ICs (PMICs)

TPS65000-Q12.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automotive Camera PMIC Power Supply Reference Design With Power Over Coax Filter Jan 23, 2018
Technical article How to power next-generation ADAS camera modules PDF | HTML Sep 11, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos