TIDA-01478

TIDA-01478

Design files

Overview

This reference design demonstrates the ability to have a high-density, IO-Link transceiver module, digital output (DO) (1) channel, and a DC-DC buck converter. With the DC-DC this module can power a wide array of external devices, such as microcontrollers (MCUs), sensors, displays, and more. IO-Link and DO communication channels offer a wide range of flexibility for different applications. This reference design will fit applications that require a combination of sensors, such as a flow meters, level sensors, motion sensors, light sensors, or ultrasonic sensors. The TIOL111 and TIOS101 have high tolerances to ESD as outlined in IEC 61000-4-4 and IEC 61000-4-5 (500 Ω), allowing them to be used in industrial settings where there is a potential for high amounts of ESD. With the addition of transient voltage suppression (TVS) diodes, the level of ESD protection can be raised substantially. This reference design only implements the physical layer of IO-Link.

Features
  • IO-Link and Digital Output (M12 Type A)
  • 10-pin header for MCU and external devices
  • Power output of 500 mW
  • Designed to meet with: ± 16 kV IEC 61000-4-2, ± 4 kV IEC 61000-4-4, ± 1.5 kV/40 Ω IEC 61000-4-5
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD77.PDF (6647 KB)

Reference design overview and verified performance test data

TIDRT02.PDF (75 KB)

Detailed overview of design layout for component placement

TIDRT01.PDF (55 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRT04.ZIP (15784 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDW6.ZIP (568 KB)

Design file that contains information on physical board layer of design PCB

TIDRT03.PDF (495 KB)

PCB layer plot file used for generating PCB design layout

TIDRT00.PDF (90 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM51653V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ

Data sheet: PDF | HTML
IO-Link & digital I/Os

TIOL111IO-Link device transceiver with integrated surge protection

Data sheet: PDF | HTML
IO-Link & digital I/Os

TIOS101Digital sensor output driver with integrated surge protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide IO-Link With Digital Output and DC-DC Reference Design Sep 29, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos