TIDA-01477

TIDA-01477

Design files

Overview

This reference design demonstrates how to create an industrial sensor-to-cloud end node capable of connecting to an IoT network gateway and a cloud data provider. This sensor node reference design uses Texas Instruments' nano-power system timer for power gating, low Iq boost converter, SimpleLink™ultra-low-power Sub-1 GHz wireless microcontroller (MCU) platform and humidity sensing technologies to demonstrate an ultra-lowpower method to duty-cycle sensor end-nodes, leading to longer battery life.

Features
  • Large network-to-cloud connectivity enabling long range, up to 1 km (line of sight)
  • IEEE 802.15.4e/g standards-based sub-1 GHz solution with TI 15.4-stack
  • Configurable system wakeup interval
  • Low standby current of 1 µA
  • ±2% relative humidity accuracy
  • ±0.2°C temperature accuracy
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDG5.PDF (6326 KB)

Reference design overview and verified performance test data

TIDRU93A.PDF (137 KB)

Detailed overview of design layout for component placement

TIDRU92A.PDF (58 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRU95A.ZIP (764 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE66A.ZIP (482 KB)

Design file that contains information on physical board layer of design PCB

TIDRU94A.PDF (876 KB)

PCB layer plot file used for generating PCB design layout

TIDRU91A.PDF (313 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS61291 — Low Iq Boost Converter with 15nA Bypass Operation

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
Humidity sensors

HDC2010 — 2% RH ultra-small, low-power digital relative humidity sensor

Data sheet: PDF | HTML
Load switches

TPS22860 — 0.73-Ω, 5-V, ultra-low leakage load switch

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

TPL5111 — Ultra low power system timer (35 nA) for power gating in duty cycled applications

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310 — SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Humidity and Temp Sensor Node Ref Design Enabling Sub 1-GHz and Sensor-to-Cloud Dec 7, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00484 — Humidity & Temp Sensor Node for Sub-1GHz Star Networks Enabling 10+ Year Coin Cell Battery Life

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Video series

View all videos

Videos