TIDA-01464

200W 92% Efficient Low THD 10% Dimmable AC/DC LED Driver Reference Design With Adjustable Output

TIDA-01464

Design files

Overview

This reference design is a 200-W, dimmable, low THD AC/DC LED power supply with a tunable output voltage from 100 to 200 V. It is designed for use in outdoor lighting applications such as street lighting, road lighting, and so on. This design uses a CCM PFC as front end to achieve low  THD and high power factor and proposes two-switch flyback architecture as second stage which helps to meet the cost, efficiency , and design simplicity aspects of LED power supply with adjustable output voltage.

Features
  • Supports universal input AC range of 85- to 305-V and very low standby power of <350 mW at 230V
  • High efficiency close to 90% at 120-V AC and close to 92% at 230-V, 265-V AC for 196-W load with no external cooling required
  • Power factor > 0.98 and THD < 5% at 120-V, 230-V and 265-V AC for 196-W load
  • <10% dimming capability over 0- to 10-V analog dimming range
  • Adjustable DC output operation from 100 to 200 V enabling to support different LED loads without much effect on performance
  • Meets current THD regulations as per IEC 61000- 3-2, class C for ≥ 22% of 196 V and ≥ 36% of 102-V LED load
Output voltage options TIDA-01464.1
Vin (Min) (V) 85
Vin (Max) (V) 305
Vout (Nom) (V) 200
Iout (Max) (A) 1
Output Power (W) 200
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- PFC^Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD96.PDF (2891 KB)

Reference design overview and verified performance test data

TIDRTP8.PDF (296 KB)

Detailed overview of design layout for component placement

TIDRTP7.PDF (68 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTQ0.ZIP (1497 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE20.ZIP (2694 KB)

Design file that contains information on physical board layer of design PCB

TIDRTP9.PDF (1364 KB)

PCB layer plot file used for generating PCB design layout

TIDRTP6.PDF (460 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

LM358-NDual, 32-V, 1-MHz op amp

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA18026V, 350kHz current sense amplifier

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC2818018-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
Reset & watchdog ICs

LM8364Active-low voltage monitor with low quiescent current & 2.5% threshold accuracy

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 200-W, 92% Efficient, Low THD, 10% Dimmable AC/DC LED Driver Reference Design Nov 22, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.