TIDA-01449

TIDA-01449

Design files

Overview

This reference design demonstrates a small solution size, high-efficiency, and low-EMI DC/DC module for LDO replacement in major home appliances. Replacing LDOs with DC/DC modules drastically improves system efficiency, saving on solution size and BOM cost while also eliminating the need for heat sinks. The module takes up the same amount of space as a TO-220 package and is pin-to-pin compatible with the TO-220 LDO, such as UA7805, enabling quick evaluation and reduced time to market. The TPS561201 power converter enables a higher output current and lower power consumption at full-load, low-load, and standby operation. This module is the same size with a TO-220 package and is pin compatible with the TO-220 LDO, enabling a quick evaluation and time to market.

Features
  • 1.1-μA standby current and 423-μA no load current
  • Small form factor: pin-compatible with TO-220 and size-compatible with TO-220
  • Less than 35°C increase at full load which eliminates the need of heat sink
  • Reduces onboard DC/DC design complexity, saves R&D time and efforts for switching power supply EMC design (quicker to market)
Output voltage options TIDA-01449.1
Vin (Min) (V) 6.5
Vin (Max) (V) 17
Vout (Nom) (V) 3.5
Iout (Max) (A) 1
Output Power (W) 3.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD94.PDF (5262 KB)

Reference design overview and verified performance test data

TIDRS95.PDF (46 KB)

Detailed overview of design layout for component placement

TIDRS94.PDF (191 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRS97.ZIP (1138 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDQ5.ZIP (296 KB)

Design file that contains information on physical board layer of design PCB

TIDRS96.PDF (211 KB)

PCB layer plot file used for generating PCB design layout

TIDRS93.PDF (75 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS5612014.5V to 17V Input, 1A Synchronous Step-Down Voltage Regulator in 6-pin SOT-23

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 3.3V, 1A, Cost-Effective, Dual-Layer TO-220 LDO Replacement Ref Design, 90% Eff Aug 16, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01447 3.3-V, 1-A, Cost-Effective, Single-Layer TO-247 LDO Replacement Reference Design With 91% Efficiency TIDA-01448 5-V, 1-A, Cost-Effective, Single-Layer TO-247 LDO Replacement Reference Design With 93% Efficiency TIDA-01450 5-V, 1-A, Cost-Effective, Dual-Layer TO-220 LDO Replacement Reference Design With 92.5% Efficiency

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos