TIDA-01438

Surge Protection Reference Design for PLC Analog Input Module

TIDA-01438

Design files

Overview

Protection is an important topic for designs in factory automation and control. The reference design shows the superior protection capabilities of new 33-V protection devices (such as TVS3300) for factory automation and control. The Canadian Standards Association (CSA) Group has performed surge testing according to IEC 61000-4-5 on this reference design. The design has the required accuracy to measure the behavior of protection devices before and after EMI stress with respect to leakage and clamping voltage.

Features
  • Differential TVS leakage measurement accuracy < 35 pA
  • Measurement repeatability <0.002 % at 25 C and < 0.05 % from -35 to 85 C
  • 50 and 60 Hz rejection
  • IEC 61000-4-5 class II (+/- 1 kV at 42 ohm source impedance)
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD24A.PDF (1108 KB)

Reference design overview and verified performance test data

TIDRRQ6A.PDF (478 KB)

Detailed overview of design layout for component placement

TIDRRQ5A.PDF (67 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRQ8A.ZIP (2208 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDM4A.ZIP (689 KB)

Design file that contains information on physical board layer of design PCB

TIDRRQ7A.PDF (3274 KB)

PCB layer plot file used for generating PCB design layout

TIDRRQ4A.PDF (820 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

TVS diodes

TVS330033V flat-clamp surge protection device

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Surge, EFT, and ESD Protection Reference Design for PLC Analog Inputs (Rev. A) Jan 26, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.