TIDA-01432

Automotive Passive Media Hub Reference Design With Charging and Enhanced Data Path Performance

TIDA-01432

Design files

Overview

This automotive reference design demonstrates a unique approach for media ports that require data transfers. This design has the capability to support USB 2.0 through a 15-W USB Type-C™ port. Customers can accelerate their media port systems by taking advantage of a complete reference design comprising analog AEC-Q100 qualified integrated circuits (ICs) which are CISPR-25 class-5 tested. This reference design minimizes development efforts through a flexible, passive solution that allows the system to role swap with a head unit and to charge both USB Type-C and legacy devices with a small 1x2-in solution.

Features
  • Small solution size based on typical media interface board dimensions of 1" x 2"
  • Short-to-battery protection and load dump protection against input transients up to 40V
  • Automotive grade LMS3635-Q1 optimized power supply through unique Hotrod™ package and reduces parasitics to mitigate EMI without interfering with AM or FM band frequencies
  • TUSB213-Q1 provides optimized high-speed performance to pass USB-IF electrical compliance tests to meet USB-IF near end and far-end eye test up to 3m
  • Compatible with leading on-the-go (OTG) systems
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD92.PDF (13913 KB)

Reference design overview and verified performance test data

TIDRT07.PDF (1617 KB)

Detailed overview of design layout for component placement

TIDRT06.PDF (13 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRT09.ZIP (1992 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDW7.ZIP (914 KB)

Design file that contains information on physical board layer of design PCB

TIDRT08.PDF (585 KB)

PCB layer plot file used for generating PCB design layout

TIDRT05.PDF (854 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

USB power switches & charging port controllers

TPS254900-Q1Automotive USB Charge port controller with short to BATT protection and droop compensation

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74AHCT1G04-Q1Automotive single 4.5-V to 5.5-V inverter with TTL-compatible CMOS inputs

Data sheet: PDF | HTML
USB redrivers & multiplexers

TUSB215-Q1Automotive USB 2.0 high speed signal conditioner with DC boost, integrated CDP and Vbus supply

Data sheet: PDF | HTML
USB redrivers & multiplexers

TUSB212-Q1Automotive USB 2.0 high speed signal conditioner with DC boost with flow thru packaging

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
USB redrivers & multiplexers

TUSB213-Q1Automotive USB 2.0 high speed signal conditioner with DC boost

Data sheet: PDF | HTML
USB hubs & controllers

TUSB319-Q1Automotive USB Type-C DFP Port Controller

Data sheet: PDF | HTML
USB redrivers & multiplexers

TUSB214-Q1Automotive USB 2.0 high speed signal conditioner with DC boost and integrated CDP

Data sheet: PDF | HTML
USB redrivers & multiplexers

TUSB217-Q1Automotive USB 2.0 high speed signal conditioner with DC boost, integrated CDP, wide supply

Data sheet: PDF | HTML
DC/DC converters

LMS3635-Q13.5-A, 36-V synchronous, 400-kHz, step-down converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automotive Passive Media Hub Ref Design With Charging and Enhanced Data Jun 2, 2017
Technical article Don’t let the name fool you – a passive media hub is an active part of your drivin PDF | HTML Jan 3, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos