TIDA-01416

TIDA-01416

Design files

Overview

This small, efficient and flexible power supply for NXP™ IMX7 series application processors reference design was designed for iMX7 processors. This design uses five DC/DC converters and one sequencer IC to power the iMX7. It supports numerous industrial applications and any application that requires a small, high efficiency and flexible power supply.

Features
  • 3.3-V to 5.5-V input voltage range
  • DCS-Control™ topology for fast transient response
  • High efficiency and low quiescent current
  • Automatic power-save mode for light-load efficiency
  • TLV6208x family approach
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDK4.PDF (1113 KB)

Reference design overview and verified performance test data

TIDRVG2.PDF (149 KB)

Detailed overview of design layout for component placement

TIDRVG1.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVG4.ZIP (7368 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDZ6.ZIP (368 KB)

Design file that contains information on physical board layer of design PCB

TIDRVG3.PDF (163 KB)

PCB layer plot file used for generating PCB design layout

TIDRTF8.PDF (243 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TLV620801.2A High Efficient Step Down Converter in 2x2mm SON Package

Data sheet: PDF | HTML
DC/DC converters

TLV62084A2A High Efficient Step Down Converter in 2x2mm SON Package

Data sheet: PDF | HTML
DC/DC converters

TLV620853-A High Efficiency Step-Down Converter in 2x2 QFN

Data sheet: PDF | HTML
Sequencers

LM38803 Rail Simple Power Sequencer with Fixed Time Delay

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Small, Efficient, Flexible Power Supply Design for NXP i.MX7 Series Processors Dec 12, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos