TIDA-01414

TIDA-01414

Design files

Overview

The TPA3244 Dolby Atmos® Soundbar Reference Design combines Ultra-HD audio and high dynamic range to create room filling audio experience from a small form factor system. The design leverages TI's high-performance TPA3244 amplifier, PCM5252 high-performance DAC with processing, and an integrated SoC for decoding and rendering Dolby Atmos®. The soundbar reference board provides 10 DAC + amplifier channels using TI's integrated audio DSP for independent channel processing which includes digital active crossovers, DRCs, and biquads to support the 5.1.2 soundbar output configuration. The design uses the 66AK2G audio SoC for Dolby Atmos® decode and rendering.

Features
  • 5.1.2 Dolby Atmos Soundbar
  • 10 x Class-D Amplifier Channels from 5 x TPA3244 in BTL
  • Immersive 3-Dimmensional Ultra-HD Audio
  • DAC Integrated DSP Audio Prcoessing for Active Crossover, Equalization, and Bass Enhancement
  • Single-chip SoC Dolby Atmos Solution
  • Digital and Analog Subwoofer Outputs
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD45.PDF (5912 KB)

Reference design overview and verified performance test data

TIDRT12.PDF (770 KB)

Detailed overview of design layout for component placement

TIDRT11.PDF (113 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRT14.ZIP (3929 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDW8.ZIP (8312 KB)

Design file that contains information on physical board layer of design PCB

TIDRT13.PDF (7121 KB)

PCB layer plot file used for generating PCB design layout

TIDRT10.PDF (1437 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio DACs

PCM5252 — 114dB 32-Bit Stereo Differential-Output DAC With miniDSP and Smart Amp Capability

Data sheet: PDF | HTML
Audio op amps

NE5532 — Dual, 30-V, 10-MHz, low-noise operational amplifier for audio applications

Data sheet: PDF | HTML
DC/DC converters

TPS54340 — 42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™

Data sheet: PDF | HTML
General-purpose audio amplifiers

TPA3244 — 60-W stereo, 120-W mono, 12- to 31.5-V supply, analog input Class-D audio amplifier, pad-down

Data sheet: PDF | HTML
I2C & I3C switches & multiplexers

TCA9548A — 8-channel 1.65- to 5.5-V I2C/SMBus switch with reset & voltage translation

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM2940C — 1-A, 26-V, high-PSRR, low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV1117 — 800-mA, 15-V, linear voltage regulator

Data sheet: PDF | HTML
Low-power MCUs

MSP430F5234 — 25 MHz MCU with 128KB Flash, 8KB SRAM, comparator, DMA, UART/SPI/I2C, timer, HW multiplier

Data sheet: PDF
Noninverting buffers & drivers

SN74LVC1G125 — Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide TPA3244 Dolby Atmos Soundbar Reference Design Sep 21, 2017
Application note LC Filter Design (Rev. B) PDF | HTML Jun 29, 2026
More literature High-Power Audio Amplifiers TPA322x/4x/5x Dec 1, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos