TIDA-01410

Phase Synchronization Reference Design

TIDA-01410

Design files

Overview

The TIDA-01410 reference design uses two LMX2594 synthesizers to produce two outputs that are both coherent and adjustable in phase.  Phase coherent outputs are useful for interleaving data converters and also for beam steering applications.  This reference design has identical routing for both synthesizers so that it is easy to measure the phase between them.

Features
  • Two outputs with coherent and adjustable phase
  • Output frequency from 10 MHz to 15 GHz
  • High output power
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD11.PDF (1423 KB)

Reference design overview and verified performance test data

TIDRQP5.PDF (145 KB)

Detailed overview of design layout for component placement

TIDRQP4.PDF (18 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQP7.ZIP (2760 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDD4.ZIP (3580 KB)

Design file that contains information on physical board layer of design PCB

TIDRQP6.PDF (641 KB)

PCB layer plot file used for generating PCB design layout

TIDRQP3.PDF (185 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RF PLLs & synthesizers

LMX259415-GHz wideband PLLatinum™ RF synthesizer with phase synchronization and JESD204B support

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Phase Synchronization of Multiple PLL Synthesizers Reference Design Mar 24, 2017

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
TICSPRO-SW Texas Instruments Clocks and Synthesizers (TICS) Pro Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.