TIDA-01387

TIDA-01387

Design files

Overview

This design demonstrates how to power GPRS modems in smart meters using LiSoCL2 batteries. GPRS modems require peak current of up to 2A during transmission. This design reduces the peak load requirements on the battery by using the TPS61021A boost converter and a 20F super capacitor to provide the required transmit current. This reduces the overall cost of the system by allowing the use of lower cost LiCoCL2 batteries while maintaining a 10-year lifetime.

Features
  • 0.7V to 4V input voltage range
  • Small boost converter solution
  • Efficiency is higher than 85% with 3V input voltage
  • More than 2A output current capability with 2.8V input
  • Ouput voltage dip less than 200mV
Output voltage options TIDA-01387
Vin (Min) (V) .7
Vin (Max) (V) 4
Vout (Nom) (V) 4
Iout (Max) (A) 2
Output Power (W) 8
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCG0.PDF (604 KB)

Reference design overview and verified performance test data

TIDRQO4.PDF (55 KB)

Detailed overview of design layout for component placement

TIDRQO3.PDF (161 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQO6.ZIP (1307 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDD2.ZIP (325 KB)

Design file that contains information on physical board layer of design PCB

TIDRQO5.PDF (314 KB)

PCB layer plot file used for generating PCB design layout

TIDRQO2.PDF (175 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS61021A3-A Boost Converter with 0.5-V Ultra Low Input Voltage

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power Supply for GPRS Modules From LISOCL2 Battery Design Guide Apr 27, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos