TIDA-01367

TIDA-01367

Design files

Overview

The TIDA-01367 reference design uses the TPS53679 multiphase controller and CSD95490Q5MC Smart Power Stages to implement a high-performance design suitable for powering Cavium ThunderX2® ARM Processors.

The dual outputs of the controller target a 240-A, 0.8-V core rail with a six-phase design and a 20-A, 0.85-V auxiliary rail. The smart power stages and integrated PMBus™ allow for easy output voltage setting and telemetry of key design parameters. This reference design enables configuration, Vout adjustment, and compensation adjustment of the power supply, while providing monitoring of input and output voltage, current, power, and temperature.

TI's Fusion Digital Power™ Designer is used for programming, monitoring, validation, and characterization of the system.

Features
  • Dual rail 6+1 design - high-powered core rail and single phase auxilliary rail
  • PMBus programming of Vout, and other IC parameters, as well as voltage margining
  • PMBus monitoring of input/output voltage, current, power, and temperature
  • Peak efficiencies of 90 and 91% for core and aux rails
Output voltage options TIDA-01367.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) .9
Iout (Max) (A) 150
Output Power (W) 135
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase^Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDD0A.PDF (4009 KB)

Reference design overview and verified performance test data

TIDRS76.PDF (611 KB)

Detailed overview of design layout for component placement

TIDRS75.PDF (221 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCDQ1.ZIP (2590 KB)

Design file that contains information on physical board layer of design PCB

TIDRS77.PDF (544 KB)

PCB layer plot file used for generating PCB design layout

TIDRS74.PDF (744 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS53679 — Dual-Channel 6+1/5+2 VR13 D-CAP+™ Step-Down Multiphase Controller With NVM and PMBus

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS737 — 1A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Low-side drivers

UCC27524A — 20V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO and -5V input capability

Data sheet: PDF | HTML
MOSFETs

CSD17577Q5A — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.8 mOhm

Data sheet: PDF | HTML
Si power stages

CSD95490Q5MC — 75A Synchronous Buck NexFET™ Smart Power Stage with DualCool Package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Power Voltage Regulator Ref Design for Cavium ThunderX2® Arm® Processors (Rev. A) Aug 23, 2018

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos