TIDA-01359

Analog Audio Amplifier Front-end Reference Design with Improved Noise and Distortion

TIDA-01359

Design files

Overview

The Analog Audio Amplifier Front-end Reference Design demonstrates how to build an audio front end for the TPA32xx class-D amplifier. The AUDIO-OPA1632EVM is the board that was designed to test the results of this design. Design files for the board are available in the reference design product folder. This design utilizes a standard Audio Interface Board (AIB) connector to drive two differential audio inputs of a TPA32xx EVM. The audio front end has selectable gains of 0, 6, and 12 dB and converts two single-ended audio signals into two fully differential signals driving the inputs of the TPA32xx. The distortion and noise performance (THD+N ratio) of the audio front end is significantly better than the THD+N ratio of the TPA32xx, which ensures that the audio front end does not degrade the performance of the overall system.

Features
  • Single-ended-to-differential conversion with single fully-differential amplifier optimizes THD+N ratio
  • Four parallel connectors for analog inputs: XLR, ¼”-stereo phone, RCA, and SMA jacks
  • Gain is adjustable to 0 dB, 6 dB, and 12 dB
  • The front end accepts differential inputs in addition to single-ended inputs
  • 100-kHz bandwidth matching bandwidth of TPA32xx
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD13.PDF (2452 KB)

Reference design overview and verified performance test data

TIDRWW2.ZIP (862 KB)

Detailed overview of design layout for component placement

TIDRWW3.PDF (80 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWW4.ZIP (1185 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEU0.ZIP (3020 KB)

Design file that contains information on physical board layer of design PCB

TIDRWW5.PDF (1011 KB)

PCB layer plot file used for generating PCB design layout

TIDRWW1.PDF (200 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio op amps

OPA1632Fully Differential I/O Audio Amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide TIDA-01359 Audio-OPA1632EVM Audio Interface Board Design Guide Apr 13, 2018
User guide TIDA-01359 EVM User's Guide Aug 3, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.