TIDA-01341

TIDA-01341

Design files

Overview

Headphone amplifiers usually require positive and negative voltages. In this reference design, both voltages are generated from a single input voltage with an integrated split-rail charge-pump converter. It provides small solution size with five capacitors and four resistors.

Features
  • Small solution size
  • Low distortion
  • Small BOM - only nine external components
  • Adjustable output voltage
  • Tested circuit design; test report and design files are included
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCR0.PDF (390 KB)

Reference design overview and verified performance test data

TIDRPV9.PDF (310 KB)

Detailed overview of design layout for component placement

TIDRPV8.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPW1.ZIP (939 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD66.ZIP (655 KB)

Design file that contains information on physical board layer of design PCB

TIDRPW0.PDF (121 KB)

PCB layer plot file used for generating PCB design layout

TIDRPV7.PDF (286 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio op amps

OPA1622SoundPlus™ Audio Operational Amplifier with High Performance, Low THD+N and Bipolar Input

Data sheet: PDF | HTML
DC/DC converters

LM27762Low-Noise Positive- and Negative-Output Charge Pump With Integrated LDO

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Hi-Fi Headphone Amplifier Power Supply Reference Design Jan 6, 2017

Related design resources

Reference designs

REFERENCE DESIGN
PMP9781 Small, High-Efficiency Split-Rail Supply Reference Design for Portable Audio Applications

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos