TIDA-01239

TIDA-01239

Design files

Overview

This reference design demonstrates the implementation of a capacitive touch button using an MSP430™ MCU with CapTIvate™ technology in an ultra-small 3.5-mm width PCB. This button is commonly used as a set button in proximity switches. In combination with the highly integrated IO-Link PHY, a flexible output, either PNP or NPN, is realized. This SIO stage protects against reverse polarity, ESD, EFT, and surge, allowing the design to meet IEC 61000-4 standards. The Hall sensor with an analog output signal enables flexible usage by touching the distance of the magnetic object with the capacitive touch button. The analog signal is captured by the integrated ADC of the MCU.

Features
  • Capacitive Touch Button With CapTIvate Technology:
    • Support for Touch Through Metal and Water Rejection Designs
    • Self and Mutual Capacitance Electrodes
    • Enables Increased immunity to Power Line, RF, and Other Environmental Noise
  • Highly Integrated Output Driver:
    • NPN, PNP, IO-Link (Optional)
    • 3.3-V or 5.0-V LDO; 20 mA
    • Reverse Polarity Protection
    • ESD, EFT, and Surge Protection According to IEC 61000-4
    • 50- to 350-mA Configurable Output Current Limit
  • 3.5mm width PCB
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCO7.PDF (1862 KB)

Reference design overview and verified performance test data

TIDRS56.PDF (100 KB)

Detailed overview of design layout for component placement

TIDRS55.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRS58.ZIP (683 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDP7.ZIP (630 KB)

Design file that contains information on physical board layer of design PCB

TIDRS57.PDF (666 KB)

PCB layer plot file used for generating PCB design layout

TIDRS54.PDF (471 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

IO-Link & digital I/Os

TIOL111 — IO-Link device transceiver with integrated surge protection

Data sheet: PDF | HTML
Linear Hall-effect sensors

DRV5053 — High voltage (up to 38V), linear hall effect sensor

Data sheet: PDF | HTML
Sensing MCUs

MSP430FR2633 — Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Proximity Switch With CapTIvate Teach Button Reference Design Aug 9, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00461 — IO-Link Firmware Update Reference Design Leveraging MSP430 FRAM Technology TIDA-01250 — Smart Solenoid Driver with Predictive Maintenance Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos