TIDA-01238

Controller Area Network (CAN) With Selectable Termination Reference Design

TIDA-01238

Design files

Overview

Typically in bus communication technologies, such as controller area network (CAN) and RS-485, the two farthest nodes in the network are terminated with 120Ω termination resistors and the other nodes are left unterminated. This process requires that the hardware designer know the layout of the end application, but that is not always the case, since the hardware designer is not necessarily the end user of the product.  TIDA-01238 documents and tests two individual circuits that make termination selectable at the individual CAN nodes, which makes placing termination at any node possible. Selectable termination takes the guess work out of network implementation by allowing any node to be the terminating node.

Features
  • Selectable termination from an MCU of steady-state source
  • Works with any CAN transceiver
  • Minimal number of components for cost-optimized design
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCF3.PDF (1643 KB)

Reference design overview and verified performance test data

TIDRON7.PDF (40 KB)

Detailed overview of design layout for component placement

TIDRON6.PDF (39 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRON9.ZIP (240 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCW1.ZIP (369 KB)

Design file that contains information on physical board layer of design PCB

TIDRON8.PDF (788 KB)

PCB layer plot file used for generating PCB design layout

TIDRON5.PDF (77 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

TCAN1042-Q1Automotive fault-protected CAN transceiver with flexible data-rate

Data sheet: PDF | HTML
MOSFETs

CSD17483F430-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 260 mOhm, gate ESD protection

Data sheet: PDF | HTML
MOSFETs

CSD87502Q230-V, N channel NexFET™ power MOSFET, dual SON 2 mm x 2, 42 mOhm, gate ESD protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Selectable Termination for Controller Area Network (CAN) Systems Design Guide Oct 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos