TIDA-01235

TIDA-01235

Design files

Overview

The main focus of the TIDA-01235 reference design is to provide a high density, low cost, and good accuracy thermocouple analog front end. The protection strategies involved in the design protect the analog front end from coupling transients. This design meets the requirements of automotive-exhaust gas temperature sensors.

Features
  • Compatible with Type N thermocouple probes
  • Design specifications for  –40°C to 1300°C (temperature range of thermocouple)
  • Accuracy of of < ±1°C over temperature range –40°C to 1300°C
  • Implements cold junction compensation (CJC) using LMT01-Q1 based
  • Protection against coupling transients, surge transients on thermocouple front end
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCC1.PDF (2511 KB)

Reference design overview and verified performance test data

TIDRNY2.PDF (182 KB)

Detailed overview of design layout for component placement

TIDRNY1.PDF (71 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNY4.ZIP (790 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCQ3.ZIP (439 KB)

Design file that contains information on physical board layer of design PCB

TIDRNY3.PDF (1007 KB)

PCB layer plot file used for generating PCB design layout

TIDRNY0.PDF (382 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital temperature sensors

LMT01-Q1 — Automotive Grade, 0.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface

Data sheet: PDF | HTML
Precision ADCs

ADS1118-Q1 — Automotive 16-bit, 860-SPS, 4-ch, delta-sigma ADC with PGA, oscillator, VREF, temp sensor and SPI

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automotive High-Temperature Sensor (HTS) Reference Design Dec 2, 2016
Technical article How to use temperature sensors to protect an automotive transmission PDF | HTML May 31, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00168 — Thermocouple AFE Using RTD or Integrated Temperature Sensor for Cold Junction Compensation (CJC) TIDA-00189 — Isolated Loop Powered Thermocouple Transmitter Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos