TIDA-01234

24W Boost and Boost-to-Battery Reference Design for Automotive LED Lighting

TIDA-01234

Design files

Overview

TIDA-01234 is a 24W, high-efficiency (94%), low cost, Asynchronous boost design for automotive LED application based on LM3481-Q1.
This design applies to automotive high brightness lighting such as headlights and taillights and also interior LED lighting systems. It is designed to operate with an input range from 6Vin to 18Vin and can drive multiple strings of 6 to 7 LEDS (16V to 24V) in series at 1A constant current. The design support analog LED brightness control and output open protection. In Boost-to-Battery configuration, input voltage can either be higher, lower or equal to required LED strings voltage.

Features
  • 24W Automotive LED Driver Solution
  • 94% System efficiency @full load at 12Vin for Boost; 88.9% System efficiency @full load at 12Vin for Boost to Battery
  • Open Circuit Protection
  • Switching Frequency:  350kHz
Output voltage options TIDA-01234.1
Vin (Min) (V) 6
Vin (Max) (V) 18
Vout (Nom) (V) 24
Iout (Max) (A) 1
Output Power (W) 24
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC83A.PDF (3389 KB)

Reference design overview and verified performance test data

TIDRNB7.PDF (127 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNB8.ZIP (39761 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCK1.ZIP (1152 KB)

Design file that contains information on physical board layer of design PCB

TIDRNB6.PDF (213 KB)

Detailed schematic diagram for design layout and components

TIDRNB5.PDF (394 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM3481-Q12.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA213-Q1AEC-Q100, 26V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 24-W Boost and Boost-to-Battery Reference Design for Automotive LED Lighting (Rev. A) Aug 18, 2017
Technical article Create a 24W power supply for automotive LED lighting systems PDF | HTML Oct 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos