TIDA-01233

Ultra-Small, Flexible LED Expansion Reference Design

TIDA-01233

Design files

Overview

This document focuses on two reference designs using the SN74HC595B 8-bit Shift Register with 3-State Output Registers and the SN74LVC244A Octal Buffer with 3-State Outputs, each used to expand three general purpose outputs on a microcontroller to eight or more general purpose outputs. Both devices are available in the ultra-small X2SON package. The Seven Segment Driver Reference Design focuses on individually controlling the eight LEDs in seven-segments with hardware that fits underneath the display module. This 8×8 LED Matrix Reference Design focuses on driving 64 LEDs arranged as an 8×8 matrix display that could be panelized to create larger displays.

Features
  • Wide voltage supply range of 2 V to 3.6 V
  • Expands 3 general purpose output pins to 64+outputs
  • Allows custom character displays on sevensegments
  • Indefinitely expandable to additional sevensegments
  • 8×8 LED Matrix with expandable outputs
  • Compatible with 2.5-V and 3.3-V standard logic outputs 
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC25.PDF (11164 KB)

Reference design overview and verified performance test data

TIDROU6.PDF (635 KB)

Detailed overview of design layout for component placement

TIDROU5.PDF (216 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROU8.ZIP (2164 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCX6.ZIP (898 KB)

Design file that contains information on physical board layer of design PCB

TIDROU7.PDF (3249 KB)

PCB layer plot file used for generating PCB design layout

TIDROU4.PDF (825 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shift registers

SN74HC595B8-Bit Shift Registers With 3-State Output

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC244A8-ch, 1.65-V to 3.6-V buffers with 3-state outputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Ultra-Small, Flexible LED Expansion Reference Design Jul 20, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos