TIDA-01214

Isolated, High-Accuracy Analog Input Module Reference Design Using 16-Bit ADC and Digital Isolator

TIDA-01214

Design files

Overview

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time performance and reliability. The analog input module (AIM) is isolated from the host processor using a digital isolator with an integrated power. For a limited function and cost optimized  design approach, An AC AIM can be designed using only three TI products, reducing system cost and board size. The alarm feature identifies the AC analog input faults on a sample basis for faster fault detection. The ADC has an additional auxiliary channel to diagnose the supply output of the digital isolator. A 12-bit ADS8668 ADC with a gain amplifier can increase the dynamic range by using programmable internal ranges, further optimizing the system cost.

Features
  • This reference design is based on ADS8688A 16-bit SAR ADC and supports measurement of up to 16 analog inputs by daisy chaining
  • ADC interface isolated from host for improved safety in harsh operating conditions using ISOW7841 with integrated power converter providing current output of > 60 mA with efficiency ≥ 45%
  • AC AIM provides ENOB of > 14.9 bits, SNR of > 91 dB, and THD of > –110 dB
  • 12-bit ADC8668 with front-end gain amplifier for increasing dynamic range of low-voltage output sensors in cost-optimized applications
  • Load switch used at input of ISOW7841 to protect AC AIM during output overload
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD64A.PDF (929 KB)

Reference design overview and verified performance test data

TIDRSJ5.ZIP (716 KB)

Detailed overview of design layout for component placement

TIDRSJ4.ZIP (520 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSJ7.ZIP (7943 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDT0.ZIP (2976 KB)

Design file that contains information on physical board layer of design PCB

TIDRSJ6.ZIP (4009 KB)

PCB layer plot file used for generating PCB design layout

TIDRSJ3.ZIP (1254 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD17571Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS791100-mA, low-noise, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Digital isolators

ISO7841Highest isolation rating, quad-channel, 3/1, reinforced digital isolator

Data sheet: PDF | HTML
Transformer drivers

SN6505BLow-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML
DC/DC converters

LM50013.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator

Data sheet: PDF | HTML
Comparators

TLV3012Low-power comparator with reference (push-pull)

Data sheet: PDF | HTML
DC/DC converters

REG7105560-mA, 5.5V, Buck/boost Charge Pump in ThinSOT-23

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA320Precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

Data sheet: PDF | HTML
Series voltage references

REF50Low-noise, very low-drift, wide-VIN precision voltage reference

Data sheet: PDF | HTML
Digital isolators

ISO7741Robust EMC, quad-channel, 3/1, reinforced digital isolator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7841Quad-channel, 3/1, reinforced digital isolator with integrated power

Data sheet: PDF | HTML
Precision ADCs

ADS869818-Bit 500kSPS 8-Channel SAR ADC With Bipolar Inputs Off 5V Supply

Data sheet: PDF | HTML
DC/DC converters

LM27762Low-Noise Positive- and Negative-Output Charge Pump With Integrated LDO

Data sheet: PDF | HTML
Analog temperature sensors

LMT700.1C analog temperature sensor, -5.19 mV/C, high-precision matched pairs, output enable pin

Data sheet: PDF | HTML
DC/DC converters

TPS6104028-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications

Data sheet: PDF | HTML
DC/DC converters

TPS6040360mA Charge Pump Voltage Inverter with Fixed 250kHz Operation

Data sheet: PDF | HTML
Instrumentation amplifiers

INA333Low-Power, Zero-Drift, Precision Instrumentation Amplifier

Data sheet: PDF | HTML
Precision ADCs

ADS867814-Bit 500kSPS 8-Channel SAR ADC With Bipolar Inputs Off 5V Supply

Data sheet: PDF | HTML
Precision ADCs

ADS866812-Bit 500kSPS 8-Channel SAR ADC With Bipolar Inputs Off 5V Supply

Data sheet: PDF | HTML
Precision ADCs

ADS8688A16-bit, 500kSPS 8-channel SAR ADC with bipolar inputs using 5V supply and low-drift VREF

Data sheet: PDF | HTML
General-purpose op amps

OPA322Single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) operational amplifier

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3836Active-low, push-pull, nano-power supervisors with manual reset

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
DC/DC converters

TPS60241170 uVrms Zero-Ripple Switched Cap Boost Converter With Fixed 5.0V Output For VCO Supply

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS723200-mA, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3808Low-quiescent current supervisor with programmable delay & manual reset

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A49150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Load switches

TPS229445.5-V, 0.1-A, 500-mΩ, load switch with current limit and active high enable

Data sheet: PDF | HTML
Precision ADCs

ADS868816-bit, 500kSPS 8-channel single-supply SAR ADC with bipolar input ranges

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA41800.1 uV/C Drift, Quad, Low Noise, Rail-to-Rail, 36V Zero Drift Op Amp

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Isolated, High-Accuracy Analog Input Module Reference Design Using 16-Bit ADC (Rev. A) Aug 17, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos