TIDA-01183

Precision PWM Dimming LED Driver Reference Design for Automotive Lighting

TIDA-01183

Design files

Overview

This reference design shows how to use pulse width modulation (PWM) to dim an automotive headlight or tail light with precision of better than 2% duty cycle without the necessity of using a microcontroller. This allows the design to be cost competitive. Devices used in this design are the TPS92691-Q1 multi-topology LED driver in boost and boost to battery configuration controlling the LEDs.  TLC555-Q1 LinCMOS timer, together with OPA2377-Q1 operational amplifier, measure and generate an accurate PWM signal by applying a feedback loop and a precision shunt regulator for setting the duty cycle accurately. The design's input stage is EMI/EMC filtered and can be directly supplied by the car's battery.

Features
  • Precision PWM dimming
  • Efficiency-optimized design
  • Operation through cold crank
  • Load-dump tolerant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC97A.PDF (3158 KB)

Reference design overview and verified performance test data

TIDROE0.PDF (302 KB)

Detailed overview of design layout for component placement

TIDROD9.PDF (77 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROE2.ZIP (792 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCU0.ZIP (442 KB)

Design file that contains information on physical board layer of design PCB

TIDROE1.PDF (1161 KB)

PCB layer plot file used for generating PCB design layout

TIDROD8.PDF (458 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision op amps (Vos<1mV)

OPA2377-Q1Automotive-Qualified, Rail-to-Rail In/Out, Low Noise, 5MHz CMOS Operational Amplifier

Data sheet: PDF | HTML
Shunt voltage references

TL431-Q1Automotive adjustable precision shunt regulator (pin layout: KRA)

Data sheet: PDF | HTML
Automotive LED drivers

TPS92691-Q1Automotive multi-topology LED driver with rail-to-rail current sense amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Precision PWM Dimming LED Driver Reference Design for Automotive Lighting (Rev. A) Jan 12, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos