TIDA-01171

TIDA-01171

Design files

Overview

The TIDA-01171 reference design allows for RS-485 communication over an AC-coupled link, even at very low data rates.  This allows for nodes to communicate even when large ground potential differences exist between nodes.  Using AC coupling also helps to protect transceivers from bus faults that can result in direct shorts to high-voltage power supplies.

Features
  • Provides functional isolation of RS-485 data links through series AC-coupling capacitors
  • Operates at data rates up to 1 Mbps
  • Works with existing MCU/UART interfaces
  • Uses only two wires for data transmission (no grounding wires are needed)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBZ8.PDF (4128 KB)

Reference design overview and verified performance test data

TIDRML6.PDF (58 KB)

Detailed overview of design layout for component placement

TIDRML5.PDF (96 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRML8.ZIP (367 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCD7.ZIP (232 KB)

Design file that contains information on physical board layer of design PCB

TIDRML7.PDF (324 KB)

PCB layer plot file used for generating PCB design layout

TIDRML4.PDF (55 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Inverting buffers & drivers

SN74LVC1G04Single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
JK flip-flops

SN74HC112Dual J-K Negative-Edge-Triggered Flip-Flops With Clear and Preset

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD3088ELow-power half-duplex RS-485 transceiver

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD96SymPol Transceiver

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide AC-Coupled RS-485 Design Guide Jun 15, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos