TIDA-01141

Shunt-Based, <1% Accurate, ±100A, High-Side, Bi-directional Current Measurement Reference Design

TIDA-01141

Design files

Overview

This reference design is ±100-A shunt-based, high-side continuous bidirectional current measurement addressing applications such as battery current monitoring and current monitoring in UPS, telecom rectifiers and server PSUs. This design achieves high accuracy with low-shunt resistance value reducing power loss and shunt sizing.

Features
  • Shunt-based ±100-A continuous bidirectional current measurement for accurate current monitoring applications
  • Tight DC accuracy of <1% across temperatures from 25˚C to 85˚C
  • Low-shunt value offers reduced power loss and enhances system efficiency
  • High-side current sense for batteries ranging from 6 V to 60 V (12 V/24 V/36 V/48 V) and common-mode voltage up to 80 V
  • Adaptable for current sensing even close to fast-switching nodes without any external common-mode filtering
  • Fast (<10 us) over-current fault alert in either direction for system safety, with programmable threshold
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCD7.PDF (1503 KB)

Reference design overview and verified performance test data

TIDRP27.PDF (46 KB)

Detailed overview of design layout for component placement

TIDRP26.PDF (115 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRP29.ZIP (2020 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD00.ZIP (540 KB)

Design file that contains information on physical board layer of design PCB

TIDRP28.PDF (330 KB)

PCB layer plot file used for generating PCB design layout

TIDRP25.PDF (255 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

LM393APrecision dual differential comparator, industrial grade

Data sheet: PDF | HTML
Shunt voltage references

LM4041A121.2-V precision micropower shunt voltage reference with 0.1% accuracy

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA240-4 to 80V, bidirectional, ultra-precise current sense amplifier with enhanced PWM rejection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide ±100A, <1% Accurate, Shunt-Based, High-Side, Bidirectional Current Design Guide Dec 9, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.