TIDA-01102

Inductive Touch Stainless Steel Keypad Reference Design for Waterproof/Noise Immune HMI Applications

TIDA-01102

Design files

Overview

This 16-button stainless steel keypad, which utilizes TI's inductive touch technology, demonstrates highly sensitive buttons on a single piece of 0.6mm thick stainless steel metal.  The design utilizes a MUXed approach to implement many buttons with a single LDC1614. The design is applicable to any metal or non-metal surface completely enclosing the system, enabling a sleek waterproof (IP67) design.

Features
  • Completely enclosed design with 0.6mm thick stainless steel panel as the button interface
  • High sensitivity to measure metal movement in the sub-micrometer resolution
  • Measures force applied to implement multiple functions on a single button
  • Robust contactless design immune to water, dirt, dust, and other environmental contaminants
  • Low-cost design using PCB coils as the sensor
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCR1.PDF (6183 KB)

Reference design overview and verified performance test data

TIDRRX0.PDF (305 KB)

Detailed overview of design layout for component placement

TIDRRW9.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRX2.ZIP (1443 KB)

Files used for 3D models or 2D drawings of IC components

TIDRRX3.ZIP (157 KB)

Files used for 3D models or 2D drawings of IC components

TIDRRX4.ZIP (752 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDO0.ZIP (794 KB)

Design file that contains information on physical board layer of design PCB

TIDRRX1.PDF (2312 KB)

PCB layer plot file used for generating PCB design layout

TIDRRW8.PDF (592 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Haptics drivers

DRV2605LHaptic driver for ERM/LRA with 2-V operation, waveform library & auto-resonance tracking

Data sheet: PDF | HTML
Inductive sensor AFEs

LDC16144-Ch, 28-bit, high-resolution Inductance to digital converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2985-N150-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
ESD protection diodes

TPD4E004Quad 1.6-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

Data sheet: PDF | HTML
Analog & precision switches & muxes

TS3A50173.3-V, 4:1, 2-channel general-purpose analog multiplexer

Data sheet: PDF | HTML
Low-power MCUs

MSP430F552825 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Inductive Touch Stainless Steel Keypad Reference Design Jul 26, 2017
Certificate TIDA-01102 EC Declaration of Conformity (DoC) Oct 25, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos