TIDA-011019

TIDA-011019

Design files

Overview

This reference design, featuring the CC1312R7 and MSPM0L2117 MCUs, is a fully functional battery powered rotary smart water meter. The instantaneous and total flow is updated on the always on LCD display and sent out in a C-mode telegram over OMSv4.2.x wM-Bus protocol; while the rotary sensing and magnetic tampering detection are also implemented and optimized for minimal power consumption.

Features
  • Always-on LCD display with up to 4×26 or 8×22 segments
  • 3.9µA standby current: 42 active LCD segments + 0.03µA for power switch stand-by + 0.9µA CC1312R7 with pulsed output (rotation sensing not included)
  • Inductive, and optical sensing support in a fourlayer, 50mm diameter circular FR4 PCB
  • IrDA comms port and magnetic tamper detection
  • OMS wM-Bus v4.2.x or later support with optional LoRaWAN radio (time-multiplexed)
  • Population options for load switch powering an external LoRaWAN radio and a SPI flash device
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFH8.PDF (896 KB)

Reference design overview and verified performance test data

SLVMFF0.PDF (325 KB)

Detailed overview of design layout for component placement

SLVMFE8.PDF (357 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMFE7.ZIP (4644 KB)

Files used for 3D models or 2D drawings of IC components

SLVC982.ZIP (329 KB)

Design file that contains information on physical board layer of design PCB

SLVMFE9.PDF (1296 KB)

PCB layer plot file used for generating PCB design layout

SLVMFE6.PDF (558 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Hall-effect latches & switches

TMAG5231 — Low-power, low-voltage (1.65 V to 5.5 V) Hall-effect switch

Data sheet: PDF | HTML
Load switches

TPS27081A — 8-V, 3-A, 44-mΩ load switch with adj. rise time

Data sheet: PDF | HTML
Low-power MCUs

MSPM0L2117 — 32MHz Arm® Cortex®-M0+ MCU with 128KB flash, 12KB SRAM, 12-bit ADC, COMP and LCD

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1312R7 — SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Rotary Smart Water Meter With wM-Bus and LoRa WAN Reference Design PDF | HTML Nov 9, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos