TIDA-010960

One-phase shunt power meter reference design with isolated ADC

TIDA-010960

Design files

Overview

This reference design implements a single-phase energy meter using standalone isolated multichannel analog to-digital converters (ADC) to sample a shunt current sensor. The reference design achieves 0.5% accuracy across the input range (50mA–15A) with a 4kHz sampling rate and uses a TI Arm® Cortex®-M0+ host microcontroller (MCU) for calculating the metrology parameters. The necessary software functionality is implemented in MSPM0-SDK and can be compiled with TI's Code Composer Studio™.

Features
  • Single-phase 0.5% accuracy across the input range (50mA–15A) with 4kHz sampling rate
  • Calculated parameters include active and reactive energy and power, RMS line current, RMS neutral current, RMS voltage, power factor, and line frequency
  • Energy metrology software with pulsed outputs to a reference test system including results displaying on a Microsoft® Windows® PC GUI
  • Flexibility in combining Metrology MCU and ADC for various performance points
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFB8.PDF (1282 KB)

Reference design overview and verified performance test data

TIDMDO4.PDF (255 KB)

Detailed overview of design layout for component placement

TIDMDO3.PDF (157 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDO6.ZIP (1677 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGU3.ZIP (674 KB)

Design file that contains information on physical board layer of design PCB

TIDMDO5.PDF (1221 KB)

PCB layer plot file used for generating PCB design layout

TIDMDO2.PDF (448 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Isolated ADCs

AMC130M02Two-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC

Data sheet: PDF | HTML
Oscillators

LMK6CLow-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV7611A 16V high-PSRR linear voltage regulator

Data sheet: PDF | HTML
General-purpose MCUs

MSPM0G110680MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide One-Phase Shunt Power Meter Reference Design With Isolated ADC PDF | HTML Dec 20, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos