TIDA-010950

TIDA-010950

Design files

Overview

This reference design demonstrates a dual motor drive solution for damper actuators and electronic expansion valves . The multiple motor drives include one bipolar stepper motor driver, one brushless DC motor driver, operating from a 15VDC source. The design shows accurate power limiting that helps for easy qualification as a low-power circuit, defined by IEC 60335-1. This reference design incorporates a 0-10V and 4-20mA control interface for controlling the position of the valve or damper, and a TMAG5273 which is used for accurate position sensing.

Features
  • Operates at voltage ranging from 24 V to 40 V        
  • Brushless DC drive - 1.2 ARMS with two half bridges in parallel mode        
  • Bipolar stepper drive DRV8847 efficiency > 95 %        
  • Single MCU control with multi-slave operation devices via I2C, SPI        
  • 13.7W power regulation with < 1% error to help easy low-power circuit qualification with IEC 60335-1        
  • 0-10V and 4-20mA control front-end        
     
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF74A.PDF (3484 KB)

Reference design overview and verified performance test data

TIDMCU1.PDF (424 KB)

Detailed overview of design layout for component placement

TIDMCU0.PDF (169 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCU3.ZIP (3457 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGO4.ZIP (893 KB)

Design file that contains information on physical board layer of design PCB

TIDMCU2.PDF (2443 KB)

PCB layer plot file used for generating PCB design layout

TIDMCT9.PDF (736 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog temperature sensors

LMT84 — 1.5V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92

Data sheet: PDF | HTML
BLDC drivers

DRV8316C — 40-V max 8-A peak 3-phase motor driver with integrated current sensing, FETs, and enhanced CSA specs

Data sheet: PDF | HTML
CAN transceivers

TCAN334 — 3.3-V CAN Transceivers

Data sheet: PDF | HTML
DC/DC converters

LMR38020 — SIMPLE SWITCHER® power converter 4.2-V to 80-V, 2-A, synchronous buck with 40-µA IQ

Data sheet: PDF | HTML
DC/DC converters

TPS62932 — 3.8-V to 30-V input, 2-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package

Data sheet: PDF | HTML
General-purpose MCUs

MSPM0G3507 — 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA

Data sheet: PDF | HTML
Isolated digital inputs

ISO1212 — Dual-channel Isolated 24-V to 60-V digital input receiver for digital input modules

Data sheet: PDF | HTML
Multi-axis linear & angle position sensors

TMAG5273 — Low-power linear 3D Hall-effect sensor with I²C interface

Data sheet: PDF | HTML
Stepper motor drivers

DRV8428 — 35-V, 1-A bipolar stepper motor driver with integrated current sensing & 1/256 microstepping

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS1641 — 2.7-V to 40-V 152-mΩ 1.8-A eFuse with output power limiting

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Damper and EEV Controller Reference Design with Power Regulation and Hall-Effect Position Sensing (Rev. A) PDF | HTML Apr 30, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos