TIDA-01095

100W Dimmable DC-DC LED Driver with Daylight Harvesting and Wireless Connectivity Reference Design

TIDA-01095

Design files

Overview

This reference design is a tested DC/DC LED driver for high power and high-efficiency dimmable LED luminaires. It is built on a wireless SoC platform which can enable intensity adjustment through analog, PWM dimming and control using any BLE smart device or ZigBee. High bay and low bay LED lighting luminaires are replacing the fluorescent and HID lights as they reduce energy consumption in half and nearly eliminate maintenance costs. Daylight harvesting using the dimming feature combined with ambient light sensor can provide up to an additional 50% energy savings depending on the application. TIDA-01095 provides high efficiency DC/DC conversion, allows dimming, daylight harvesting and enables wireless connected lighting control.

Features
  • 100-W synchronous buck LED driver with an average of 97.3% efficiency over 100% to 50% brightness with analog dimming
  • 1:500 contrast ratio with analog dimming and 1:5000 with PWM dimming
  • Ambient light sensor OPT3001 based light measurement enabling daylight harvesting and constant lumen implementations in software
  • Overcurrent and over-temperature protection for driver and LED module
  • CC2650 platform enables connected lighting with Bluetooth Smart or ZigBee
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBW2A.PDF (4128 KB)

Reference design overview and verified performance test data

TIDRME1.PDF (241 KB)

Detailed overview of design layout for component placement

TIDRME0.PDF (67 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRME3.ZIP (3632 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCB7.ZIP (820 KB)

Design file that contains information on physical board layer of design PCB

TIDRME2.PDF (1076 KB)

PCB layer plot file used for generating PCB design layout

TIDRMD9.PDF (544 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD18537NQ5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 13 mOhm

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Analog temperature sensors

LMT841.5V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92

Data sheet: PDF | HTML
Light sensors

OPT3001Digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
Illumination LED drivers

TPS92641Synchronous buck controllers for precision dimming LED Drive with shunt-FET driver

Data sheet: PDF | HTML
MOSFETs

CSD18563Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.8 mOhm

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 100-W Dimmable DC-DC LED Driver Daylight Harvesting and Wireless Design Guide (Rev. A) Aug 17, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos